Brand: Killark
Catalog ID: BUIG2
Malleable iron insulated grounding bushings come in variety of sizes for use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing. The Lay-in lug style provides easy means of inserting a ground wire, with insuliner temperature at 150 degrees C.
Application
For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Catalog Number
BUIG2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc
Series
BUIG
Type
Insulated Grounding Bushing
UPC
783936110714
Dimensions
1.3 in x 0.6 in x 0.75 in
Gross Weight with Packaging
0.1
Height
0.75 in
Hub Size
3/4"
Length
1.3 in
Weight
0.1 lb
Width
0.6 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
50