HUBBELL
Image of BUIG8 BUIG8 - 3" Iron Insulated Ground Bushing
*Representative image
Image of BUIG8 BUIG8 - 3" Iron Insulated Ground Bushing

BUIG8 - 3" Iron Insulated Ground Bushing

$99.71 USD

Brand: Killark

Catalog ID: BUIG8

3" Iron Insulated Ground Bushing

  • Lay-in lug style provides an easy means of inserting ground wire
  • Dual rated aluminum grounding lugs may be used with copper or aluminum grounding conductors
  • Insuliner temperature rated at 150°C
  • Malleable construction insures mechanical protection for the raceway
  • Zinc electro plated for corrosion protection

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

General

Application

For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Catalog Number

BUIG8

Color

Gray

Finish Type

Natural

Material

Zinc

Product Family

Fittings

Series

BUIG Series

Type

Insulated Grounding Bushing

UPC

783936110943

Dimensions

Dimensions

2.4 in x 2.1 in x 0.625 in

Gross Weight with Packaging

0.65

Height

0.625 in

Hub Size

3"

Length

2.4 in

Weight

0.65 lb

Width

2.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5