MY LISTS
HUBBELL
Image of KILLN5 KILLN5 - Z Series - Steel Locknut For Cord Connectors - Hub Size 1-1/2 Inch NPT

KILLN5 - Z Series - Steel Locknut For Cord Connectors - Hub Size 1-1/2 Inch NPT

Brand: Killark

Catalog ID: KILLN5

Z Series - Steel Locknut For Cord Connectors - Hub Size 1-1/2 Inch NPT

Steel Locknut

All steel construction insures mechanical protection. Zinc electro-plated for corrosion protection.

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure.

Catalog Number

KILLN5

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

KILLN

Type

Locknut

UPC

783936394053

Dimensions

Dimensions

2.594 in x 2.594 in x 0.219 in

Gross Weight with Packaging

0.04

Height

0.219 in

Hub Size

1-1/2"

Length

2.594 in

Width

2.594 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50