HUBBELL
Image of K4009 K4009 - 4" 90° Liquidtight Connector Non-Insulated
*Representative image
Image of K4009 K4009 - 4" 90° Liquidtight Connector Non-Insulated

K4009 - 4" 90° Liquidtight Connector Non-Insulated

Brand: Killark

Catalog ID: K4009

4" 90° Liquidtight Connector Non-Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K4009

Color

Gray

EU RoHS Indicator

Finish Type

Zinc Plated

Insulation Type

Non-insulated

Material

Iron, Malleable

Product Family

Fittings

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Non-Insulated Connector

UPC

783936991511

Dimensions

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699