Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Killark
Catalog ID: H-AL
Application
Catalog Number
H-AL
Finish Type
Natural
Material
Aluminum
Series
Spartan Pole
Type
Pole Assistance
UPC
783936184142
Height
11.97 in
Hub Size
1-1/2"
Weight
4.07 lb
Width
4.95 in