HJB-xx-08 Image 1
HJB-xx-08 Image 1
play
360 View
play
Spartan Pole Introduction
HJB-xx-08 Image 2

HJB-SS-08 - Spartan Hinge Junction Box, Stainless Steel Finish w/ Lowering Cam System & Device Box Tade Size 1-1/2" w/ Two 4ft Stainless Steel Poles

Brand:

Killark

Catalog ID:

HJB-SS-08

Spartan Hinge Junction Box, Stainless Steel Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With Two 4ft Stainless Steel Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Device box opening for pulling, splicing and maintaining conductors
  • Fits most device covers for various application needs
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL,SS, and FE material
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application
Finish Type
Natural
Material
316 Stainless Steel
Series
Spartan Pole
Type
  • Pole Assistance
  • Pole Assistance
UPC
783936184296

Dimensions

Height
107.3 in
Hub Size
1-1/2"
Weight
34.16 lb
Width
4.95 in