WBP_24GCFFCVRBK_PRODIMAGE
WBP_24GCFFCVRBK_PRODIMAGE

CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Black Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

24GCFFCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Black Powder Paint Finish

Carpet Cover

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Black Powder Coat
Construction
Cast
Construction Material - Main
Metallic
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
Furniture Feed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446554

Dimensions

Length
11.69 in
Width
7.19 in

Conductor Related

Cable Entry
(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
1