HUBBELL
CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 24GTFFCVRBK CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTFFCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

  • Flush Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Tile Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTFFCVRBK

Color

Black Powder Coat

Construction

Cast

Construction Material - Main

Metallic

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Tile/Flush, Furniture Feed

Typical Application

Tile/Flush, Furniture Feed

UPC

783585446509

Dimensions

Length

10.69 in

Size

Standard Sized Product

Width

6.19 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang