text.skipToContent text.skipToNavigation

6280

by Raco 

Catalog ID: 6280

Round Non-Metallic Floor Box Cover Kit

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron flo
  • Flanges are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • Solid brass construction
  • Hardware and instructions included

Product Details

General

Application
  • Carpet
  • Tile
Color Brass
Cover Shape Round
Cover Type Round
Material 6280
Paintable/Stainable No
Type
  • Covers
  • Flanges
UPC 050169062807

Dimensions

Height 0.38 in
Length 6.25 in
Weight 2 lb
Width 6.25 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514A

Logistics

Carton Quantity 10
Minimum Pack Quantity 1
Pallet Quantity 400 EA

Resources/Downloads

Specifications

Terms and Conditions