WBP_AFBS1R6DIV_PRODIMAGE
WBP_AFBS1R6DIV_PRODIMAGE

6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R6DIV

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider

  • Replacement Low Voltage Divider for AFBS1R6BASE Box

Replacement Divider Kit

Product details

General

Accessory Type

Dividers

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6DIV

Color

Steel

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Series

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Accessory

UPC

783585545202

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

cULus