HUBBELL
WBP_610GEXTENDCAP2PK_PRODIMAGE
WBP_610GEXTENDCAP2PK_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

610GEXTENDCAP2PK

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Yellow Prepour Caps; 2 per Pack

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GEXTENDCAP2PK

Color

Yellow

Construction

PVC

Construction Material - Main

2 Meunt

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Mounting Method

Mounts to Metallic Concrete Cover

Mounting Type

(4) Tab Mount

Number of Gang(s)

6 or 10-Gang

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

1/2" Prepour Concrete Extension Caps

Typical Application

Pre-concrete Pour

UPC

783585547404

Dimensions

Length

10.5 in

Width

8.96 in

Certifications And Compliance

Industry Standard(s)

UL 514

Logistics

Carton Quantity

24

Resources and downloads