WBP_CFBKOPLATE_PRODIMAGE
WBP_CFBKOPLATE_PRODIMAGE
play
SystemOne Recessed Floor Boxes

Replacement Knock-out Plate, Standard

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBKOPLATE

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, Replacement Knock-out Plate, Standard

  • Replacement Knock-Out Plate
  • Standard Finish
  • Mounting Screws Included

Preglavanized Steel Combination Knock-Out Plate

Product details

General

Accessory Type
Knock-out Plates
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Metallic
Construction
Steel
Construction Material - Main
Steel
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
1) 3/4" - 1 1/4"
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Series
Recessed - CFB Series
Size
Standard Sized Product
Sub Brand
Recessed Concrete Floor Boxes
Type
Concrete Floor Box Accessory
UPC
783585447940

Dimensions

Dimensions
2.88 in x 2.78 in x 0.12 in
Height
0.12 in
Length
2.88 in
Width
2.78 in

Conductor Related

Cable Entry
Concentric KO's

Certifications And Compliance

Industry Standard(s)
cULus

Resources and downloads