HUBBELL
Image of PFBA1A PFB1 Adapter
Image of PFBA1A PFB1 Adapter

PFB1 Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBA1A

Concrete Floorboxes, Flush, Round PVC Box Series, PFB1 Adapter

  • Four hangers snap onto adapter and provide added support
  • Includes four hangers for tile floors, four retainer clips and screws
  • Accepts plastic and metallic floor box covers

Required for all PFB1 Applications

General

Accessory Type

Adapters

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBA1A

Color

Gray

Construction

Molded

EU RoHS Indicator

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Mounting Type

  • Screw Mount
  • Screw Mount

Product Family

Flush Round - PFB Series

Specifications

  • Adapter Version - Round
  • Material - PVC
  • Retainer Clips - Clips slide into slots in box wall

Sub Brand

Flush Concrete Floor Boxes

Type

Non-Metallic Adapter Ring

UPC

783585342474

Dimensions

Dimensions

4.79 in x 4.79 in x 0.97 in

Height

0.97 in

Length

4.79 in

Weight

0.28 lb

Width

4.79 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

10

Pallet Quantity

2160