HUBBELL
Image of AFBS1R4ALU Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover
Buy America(n) Qualified

Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4ALU

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRALU Cover