HUBBELL
Recessed 2-Gang Concrete Floorbox with Round Cover.
Image of CFB2G25RE Recessed 2-Gang Concrete Floorbox with Round Cover.

Recessed 2-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB2G25RE

SystemOne ETERNAL™ Series Concrete Floorboxes , Galvanized Stamped Steel Box, Recessed, 2-Gang CFB E-Series Box for Round Covers, 3.25" Minimum Depth of Pour

Recessed 2-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 2-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • Box Includes Installation Cover
  • 3.25" Minimum Depth of Pour
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

CFB2G25RE

Color

Metallic

Construction

Fabricated

Knockouts

10

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Recessed

UPC

783585695181

Dimensions

Dimensions

16.27 in x 7.32 in x 3.25 in

Height

3.25 in

Length

16.27 in

Size

2-Gang

Width

7.32 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

10

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1

Pallet Quantity

100