
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB4G30PFBRE
Recessed 4-Gang concrete floorbox with round cover, corrosion resistant PVC base, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.
Corrosion Resistant PVC Base Box with Pregalvanzied Top; Molded in Drill Points;High-Capacity Feed-Through (External Hubs Purchased Separately)
Application
For Use in Concrete Floors
Catalog Number
CFB4G30PFBRE
Color
Gray/Metallic
Knockouts
Material
PVC Base Box with Pregalvanzied Top
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
4-Gang
Size
4-Gang
Style
4-Gang
Type
Recessed
UPC
783585695440
Dimensions
15.70 in x 11.20 in x 3.88 in
Height
3.88 in
Length
15.7 in
Size
4-Gang
Width
11.2 in
Cable Entry
Through Cover
Industry Standard(s)
Knockouts
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
4-Gang