HUBBELL
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.

Recessed 4/5-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB45G55RE

SystemOne ETERNALâ„¢ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4/5-Gang CFB E-Series Box for Round Covers, 6.31" Minimum Depth of Pour

Recessed 4/5-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 4/5-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 6.31" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail
  • (1) 2-Gang Dual Service & 4-Gang Single Service NEMA Spaced Plates Available