HUBBELL
WBP_CFB11G6FRK_PRODIMAGE
WBP_CFB11G6FRK_PRODIMAGE

Fire-Classified Kit for CFB11G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB11G6FRK

Concrete Concrete, Access, Wood Floorboxes, Recessed, Fire-Classified Kit for CFB11G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating

Preserves 2 or 3 Hour Fire Classified Floor Rating

Product details

General

Accessory Type

Fire Classified Kit

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB11G6FRK

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Steel Decking

Number of Gang(s)

11-Gang

Series

Recessed Rectangular - CFB Series

Size

11-Gang

Type

Fire-Classified Floor Box Kit

UPC

783585545783

Dimensions

Dimensions

20.68 in x 17.18 in x 6.5 in

Height

6.5 in

Length

20.68 in

Width

17.18 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Resources and downloads