
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSCCUBPDSS
Box for Power/Data Services; Stainless Steel Box Construction; Box Ships with Heavy Duty Cover; Custom Configured Power Panels Purchased Separately
Application
For Use in Concrete Floors
Application - For Use On
Specialty
Catalog Number
HBLSCCUBPDSS
Color
Stainless
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Cast Into Concrete
Series
Convention Center
Sub Brand
Convention Center Utility Boxes
Type
Power and Data Communications Box
UPC
783585346090
Dimensions
13.46 in x 24.26 in x 27.5 in
Height
27.5 in
Length
13.46 in
Width
24.26 in
Cable Entry
Through Cover
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Cast Into Concrete