HUBBELL
Flush 1-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
Image of FB4114 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour

Flush 1-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour

Brand: Hubbell Premise Wiring

Catalog ID: FB4114

Flush Concrete Floorboxes Series, Shallow Cast Iron Box, Rectangular, 1-Gang, 2.00" Minimum Depth of Pour, Corrosion Resistant Paint

Rectangular flush shallow cast iron base floorbox with a stamped steel adjustable top for use with rectangular covers and flanges, green corrosion resistant painted, for use in concrete floors. This 1-gang box has 2.00" minimum depth of pour, includes installation concrete cover, disposable PVC spacer, and external 1.25" prepour leveling screws. Box has no post pour adjustment, (4) ¾" threaded hubs, and (1) 6" long #12 AWG ground wires.

  • 2.00" minimum depth of pour
  • (4) ¾" threaded hubs
  • 1.25" prepour, no post pour adjustment
  • Green painted corrosion-resistant cast iron floorbox
  • For use in slab on grade, 2nd floor and above concrete floors
  • Single service only
  • Includes (1) 6" solid #12 AWG conductor grounding pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Catalog Number

FB4114

Color

Green

Construction

Fabricated

Knockouts

4

Material

Cast Iron Base Box, Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Series

Concrete Floorboxes

Size

1-Gang

Style

1-Gang

Type

Flush

UPC

783585696034

Dimensions

Dimensions

4.38 in x 5.66 in x 2.03 in

Dimensions Metric

111.3 mm x 143.7 mm x 51.4 mm

Height

2.03 in

Height Metric

51.4 mm

Length

4.38 in

Length Metric

111.3 mm

Size

1-Gang

Width

5.66 in

Width Metric

143.7 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

4

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4