HUBBELL
Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
Image of FB4133 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
Image of FB4133 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
Image of FB4133 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
Image of FB4133 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
+2
Image of FB4133 Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour

Flush 1-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB4133

Flush Concrete Floorboxes Series, Deep Cast Iron Box, Rectangular, 1-Gang, 3.50" Minimum Depth of Pour, Corrosion Resistant Paint

Rectangular flush deep cast iron base floorbox with a stamped steel adjustable top for use with rectangular covers and flanges, green corrosion resistant painted, for use in concrete floors. This 1-gang box has 3.50" minimum depth of pour, includes installation concrete cover, disposable PVC spacer, and external 1.25" prepour leveling screws. Box has .875" adjustable top, (4) 1" threaded hubs, ships with (2) 1" to ¾" threaded reducers and (1) 6" long #12 AWG ground wire.

  • 3.50" minimum depth of pour
  • (4) 1" threaded hubs, ships with (2) 1" to ¾" threaded reducers
  • 1.25" prepour and 0.875" post pour adjustment
  • Green painted corrosion-resistant cast iron base and stamped steel top
  • For Use In Slab in Grade, 2nd Floor and Above Concrete Floors
  • Single service only
  • Includes (1) 6" solid #12 AWG conductor grounding pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Catalog Number

FB4133

Color

Green

Construction

Fabricated

Knockouts

4

Material

Cast Iron Base Box, Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Product Family

Concrete Floorboxes

Size

1-Gang

Style

1-Gang

Type

Flush

UPC

783585696041

Dimensions

Dimensions

4.85 in x 4.85 in x 3.42 in

Dimensions Metric

123.2 mm x 123.2 mm x 87.0 mm

Height

3.42 in

Height Metric

87 mm

Length

4.85 in

Length Metric

123.2 mm

Size

1-Gang

Weight

4.09 lb

Width

4.85 in

Width Metric

123.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

4

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Pallet Quantity

340