HUBBELL
SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint
Image of S1SFBCR SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint
Image of S1SFBCR SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint
Buy America(n) Qualified

SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SFBCR

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

  • Corrosion-Resistant Galvanized Stamped Steel Flush Round Floorbox
  • For Use In Concrete Floors
  • 3.50" Minimum Depth of Pour
  • Box Includes Installation Cover

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs; Corrosion Resistant

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1SFBCR

Construction

Fabricated

Cover Shape

Round

Material

Composite

Mounting Method

Cast Into Concrete

Product Family

Flush - S1 Series

Sub Brand

Flush Concrete Floor Boxes

Type

Steel Box with Epoxy Paint

UPC

783585546117

Dimensions

Dimensions

7.5 in x 9.54 in x 3 in

Height

3 in

Length

7.5 in

Weight

5.3 lb

Width

9.54 in

Conductor Related

Cable Entry

Through Top

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

1