text.skipToContent text.skipToNavigation

CFB11CVRBLK

by multiple brands 

Catalog ID: CFB11CVRBLK

Floor and Wall Boxes, 11-Gang Box Cover,Black Carpet Flange

Standard Product

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Metallic
Construction Folded
Construction Material - Main Steel
EU RoHS Indicator Contact Manufacturer
Mounting Type Mounts to Box
Series Recessed Rectangular - CFB Series
Size Standard Sized Product
Sub Brand Concrete Floor Boxes
Type 11-Gang Floor Box Cover
UPC 783585544236

Certifications and Compliance

Industry Standard(s) UL 514

Resources/Downloads