HUBBELL
CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet
Image of CFB11CVRBRS CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet
Image of CFB11CVRBRS CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet

CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB11CVRBRS

Concrete Concrete, Access, Wood Floorboxes, Recessed, CFB11G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet

  • CFB11G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

1/4" Beveled Edging for Carpet Insert

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB11CVRBRS

Color

Brass Flange

Construction

Fabricated

EU RoHS Indicator

Finish Type

Brass

Item Type

Beveled Edge Rectangular Cover and Cable Access Door

Material

Composite

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mounts to Box

Mounting Type

  • (8) Screw Mount
  • (8) Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Recessed Rectangular - CFB Series

Size

11-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585212951

Dimensions

Display Size

13.50" x 12.20" (342.9 x 309.9)

Length

7.56 in

Size

11-Gang

Weight

10.9 lb

Width

12.56 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Mounts to Box