WBP_CFBS1R4GND_PRODIMAGE
WBP_CFBS1R4GND_PRODIMAGE
play
SystemOne Recessed Floor Boxes

Replacement Accessories, Ground Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4GND

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, Ground Bracket

  • Replacement Ground Bracket for Use withr CFBS1R4 Series Tecessed Floorboxes and CFBS1R4CUP Adjustable Mounting Cup

Mounting Ground Assembly

Product details

General

Accessory Type
Ground
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Mounts to Box
Series
Recessed - CFB Series
Size
4 Inch Round
Sub Brand
Recessed Concrete Floor Boxes
Type
Concrete Floor Box Accessory
UPC
783585544731

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
50