
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA3913
1-Gang brushed aluminum round blank cover can be installed onto a metallic or non-metallic 1-Gang flush round Hubbell floorbox. The blank cover has a 3.88" diameter and is 0.12" thick, it ships with a gasket and (3) mounting screws. The blank cover is UL514 Scrubwater compliant and has a maximum static load of 2,000 lbs. with 2x safety factor (the load applied through a 3 in. (76mm) mandrel in center of the cover).
Brass Cover with Brushed Finish, Includes Gasket and Mounting Screws
Application
For Use with Metallic and Nonmetallic Round Flush Floorboxes
Catalog Number
SA3913
Color
Brass
Construction
Fabricated
Material
Aluminum
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Floor Boxes
Size
1-Gang
Style
Covers
Type
In Floor
UPC
783585696393
Height
0.12 in
Height Metric
3 mm
Size
1-Gang
Width
3.88 in
Width Metric
98.4 mm
Industry Standard(s)
cULus Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
10