

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 10GAFBCVRALUC
Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
10GAFBCVRALUC
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
10-Gang
Product Family
Recessed Rectangular - AFB Series
Size
10-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Cover w/ Carpet Insert
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585527642
Length
13.08 in
Size
10-Gang
Weight
2.25 lb
Width
13.21 in
Cable Entry
(2) Egress Doors
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
10-Gang