HUBBELL
WBP_24GTCVRBRZ_PRODIMAGE
WBP_24GTCVRBRZ_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

24GTCVRBRZ

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Bronze Powder Paint Finish

Flush Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRBRZ

Color

Bronze Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Bronze

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Concrete Floor Box Cover

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585446363

Dimensions

Length

10.69 in

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1