




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 24GTCVRNKC
Flush Cover with Insert Option with Two Large Cable Egress Doors
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
24GTCVRNKC
Color
Nickel Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
Finish Type
Nickel
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed - CFB Series
Size
2-Gang;4-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Concrete Floor Box Cover w/ Insert
Type of Use
Tile/ Flush
Typical Application
Tile/ Flush
UPC
783585527109
Length
10.69 in
Size
2-Gang;4-Gang
Weight
2 lb
Width
6.19 in
Cable Entry
(2) Egress Doors
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang