text.skipToContent text.skipToNavigation

2GAFBCVRNK

by multiple brands 

Catalog ID: 2GAFBCVRNK

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Series, Cover Assembly, Satin Nickel Powder Paint Finish

Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors

Product Details

General

Application For Use with Raised Access Floor Boxes
Application - For Use On Raised Access; Wood
Color Nickel Powder Coat
Construction Cast Aluminum
EU RoHS Indicator Contact Manufacturer
Material Aluminum
Mounting Method Mounts to Box
Mounting Type (4) Screw Mount
Number of Gang(s) 2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size 2-Gang
Type Recessed Access Floor Box Cover
Type of Use Carpet
UPC 783585446271

Dimensions

Length 15 in
Width 8.75 in

Conductor Related

Cable Entry (2) Egress Doors

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514