HUBBELL
4" CFBS1R4 Series, Round Cover Assembly, Gray Powder Coat Finish
Image of CFBS1R4CVRGRY 4" CFBS1R4 Series, Round Cover Assembly, Gray Powder Coat Finish

4" CFBS1R4 Series, Round Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4CVRGRY

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R4CVRGRY

Color

Gray Powder Paint

Construction

Cast

Construction Material - Main

Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Series

Recessed - CFB Series

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box Cover

UPC

783585544809

Dimensions

Length

5.5 in

Size

Standard Sized Product

Width

5.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Adusting Cup

Logistics

Carton Quantity

12