


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 610GCCVRALUC
Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
610GCCVRALUC
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
6 or 10-Gang
Product Family
Recessed - CFB Series
Size
6-Gang;10-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Concrete Floor Box Cover w/ Carpet Insert
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585527314
Length
11.5 in
Size
6-Gang;10-Gang
Weight
5 lb
Width
10 in
Cable Entry
(2) Egress Doors
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
6 or 10-Gang
Carton Quantity
1