HUBBELL
CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Bronze Powder Paint Finish
Image of 24GCFFCVRBRZ CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Bronze Powder Paint Finish

CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Bronze Powder Paint Finish

Brand: Hubbell Premise Wiring

Catalog ID: 24GCFFCVRBRZ

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Furniture Feed Series, Surface Cover Assembly, Bronze Powder Paint Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Carpet Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GCFFCVRBRZ

Color

Bronze Powder Coat

Construction

Cast

Construction Material - Main

Metallic

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Bronze

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585446561

Dimensions

Length

11.69 in

Size

Standard Sized Product

Width

7.19 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang