text.skipToContent text.skipToNavigation

CFB6RCVRR1

By multiple brands 

Catalog ID: CFB6RCVRR1

By Hubbell Wiring Device-Kellems
Catalog ID:  CFB6RCVRR1
Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 0- 1/4" Stackable Rings, Post Pour Installation
  • CFB2G Series Concrete Round Cover Floorbox Post-pour Stackable Ring
  • Increases Box Height by 0- ¼"

0- 1/4" Post Pour Adjustment

Add to List

More Options

Where to Buy

Product Details

General

Accessory Type Adjustment Rings
Application For Use with Concrete Floor Boxes
Application - For Use On Concrete
Color Metallic
Construction Fabricated
Cover Shape Rectangle; Round
Cover Type Rectangle; Round
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Mounting Type Screw Mount
Number of Gang(s) 2-Gang
Series Recessed - CFB Series
Size 2-Gang;4-Gang;6-Gang
Type Post Pour Stackable Ring
UPC 783585447469

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) cULus

Resources and Downloads

Videos

SystemOne Recessed Floor Boxes

Engineering Drawing