WBP_CFB7CVRBLK_PRODIMAGE
WBP_CFB7CVRBLK_PRODIMAGE
WBP_CFB7CVRBLK_alt_PRODIMAGE

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB7CVRBLK

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

  • CFB7G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

1/4" Edging

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Black Flange
Construction
Fabricated
Construction Material - Main
Metallic
EU RoHS Indicator
Contact Manufacturer
Finish Type
7 Meunt
Material
Composite
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
Series
Recessed Rectangular - CFB Series
Size
12.00" x 12.2" (254.0 x 309.9)
Sub Brand
7-Gang Recessed Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585222486

Dimensions

Dimensions
10.5 in x 12.5 in x 0.25 in
Height
0.25 in
Length
10.5 in
Width
12.5 in

Conductor Related

Cable Entry
(1) Egress Door

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
1