HUBBELL
CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish
Image of CFBS1R6CVRALU CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish
Image of CFBS1R6CVRALU CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish
play
SystemOne Recessed Floor Boxes
Buy America(n) Qualified

CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6CVRALU

Concrete Floorboxes, Recessed, CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6CVRALU

Color

Brushed Aluminum

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

Finish Type

Aluminum

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (3) Screw Mount
  • (3) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

6" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527819

Dimensions

Length

7.5 in

Size

2-Gang;4-Gang

Weight

0.756 lb

Width

7.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

12

Pallet Quantity

432