HUBBELL
WBP_CFBS1R6CVRBLK_PRODIMAGE
WBP_CFBS1R6CVRBLK_PRODIMAGE
play
SystemOne Recessed Floor Boxes
WBP_CFB2G30RCR_CFBS1R6CVRBLK_PRODIMAGE
WBP_CFB2G30R_CFBS1R6CVRBLK_PRODIMAGE

CFB2G Series, Round Cover Assembly, Black Power Coat Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R6CVRBLK

Concrete Floorboxes, Recessed, CFB2G Series, Round Cover Assembly, Black Power Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6CVRBLK

Color

Black Powder Paint

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

6" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527826

Dimensions

Length

7.5 in

Width

7.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

12