WBP_CFBS1R6FFCVRBRZ_PRODIMAGE
WBP_CFBS1R6FFCVRBRZ_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB2G, Round Cover Assembly, Bronze Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R6FFCVRBRZ

Concrete Floorboxes, Furniture Feed, CFB2G Series, Round Cover Assembly, Bronze Plated Finish

  • Surface Style Cover

Low Profile Surface Cover with (1) 3/4" and (1) 2" Threaded Hubs

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Color
Plated Antique Bronze
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Bronze
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(3) Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
6" Round Furniture Feed Floor Box Cover
Type of Use
Carpet, Furniture Feed
Typical Application
Carpet, Furniture Feed
UPC
783585527895

Dimensions

Length
7.5 in
Width
7.5 in

Conductor Related

Cable Entry
(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514