HUBBELL
Image of PFBCBLA Round Cover/Flange Assembly, Non-Metallic, Black

Round Cover/Flange Assembly, Non-Metallic, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBCBLA

Concrete Floorboxes, Flush, Round PVC Box Series, Round Cover/Flange Assembly, Non-Metallic, Black

  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality
  • Non-metallic

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBCBLA

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Round - PFB Series

Specifications

  • Box Item - Non-metallic Combo Cover/Flange
  • Diameter - 6.25 in.
  • Floor Box Version - Round
  • Insulator - Separates receptacle from low-voltage wiring
  • Material - Thermoplastic ABS

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585342528

Dimensions

Display Size

6.25" Dia

Length

6.25 in

Width

6.25 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Multi

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

Logistics

Carton Quantity

10

Pallet Quantity

1320