HUBBELL
8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening
Image of FB10TLX 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10TLX

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Standard Product

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10TLX

Color

Metallic

Construction

Stamped

Construction Material - Main

Steel

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

Standard Sized Product

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540863

Dimensions

Length

3.62 in

Size

Standard Sized Product

Width

5.19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box