HUBBELL
Image of MFBRFI3 3-Gang Non-Metallic Carpet Flange, Ivory

3-Gang Non-Metallic Carpet Flange, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MFBRFI3

Flush Concrete Floorboxes Series, Rectangular Metallic Floorboxes, 3-Gang Non-Metallic Carpet Flange, Ivory

3-Gang black non-metallic rectangular carpet flange is UL Listed for use on Hubbell 3-Gang metallic rectangular concrete flush floorboxes. The rectangular carpet flange includes (3) MFBRCFADPT adapters, measures 6.00" X 11.35" X 0.25" high and includes mounting screws. When used with PFBR826IA covers it is UL514 Scrubwater compliant when the covers are not in-use and has a maximum static load of 300 lbs. (the load applied through a 3 in. (76mm) mandrel in center of the cover).

  • 3-gang ivory carpet flange
  • Thermoplastic construction
  • For use with 3-Gang metallic rectangular concrete flush floorboxes
  • For use with (3) PFBR826IA covers
  • Includes (3) MFBRCFADPT adapters
  • Ships with mounting screws