HUBBELL
WBP_S3085_PRODIMAGE
WBP_S3085_PRODIMAGE

3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Clear Polycarbonate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S3085

Flush Concrete Floor Box Series, 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Clear Polycarbonate

  • Durable construction
  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality

Standard Product

Product details

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

S3085

Color

Clear

Construction

Machined

EU RoHS Indicator

Yes

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 11.34"
  • Material - Clear Polycarbonate
  • Size - 3-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585123103

Dimensions

Display Size

3-Gang

Length

11.34 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Resources and downloads