HUBBELL
SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish
Image of S1CFCAL SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Premise Wiring

Catalog ID: S1CFCAL

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Flush SystemOne Installation

Application - For Use On

Carpet

Catalog Number

S1CFCAL

Color

Aluminum

Cover Shape

Round

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

(3) Screw Mount

Number Of Outlets

No Devices

Specifications

  • Cover Format - Carpet
  • Finish - Aluminum
  • For Use With - SystemOne Components
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Type

Flush SystemOne Universal Covers

UPC

783585371054

Dimensions

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

No Devices

Logistics

Carton Quantity

10