WBP_S1FP15BL_PRODIMAGE
WBP_S1FP15BL_PRODIMAGE

Flush Threaded Plug, 1-1/2", Black Finsih

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FP15BL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Black Finsih

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

Product details

General

Accessory Type
Conduit Plugs
Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Replacement Flush Threaded Plug
Material
Aluminum
Mounting Method
Threaded Hub
Series
Flush - S1 Series
Style
Accessories
Type
  • Replacement Threaded Plugs
  • Replacement Threaded Plugs
UPC
783585371566

Dimensions

Dimensions
1.98 in x 1.98 in x 0.5 in
Height
0.5 in
Length
1.98 in
Width
1.98 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
50