
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SP
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SP
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
Dual StyleLine Decorator Openings
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371153
Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Dual StyleLine Decorator Openings
Carton Quantity
5
Pallet Quantity
660