
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SP4IM
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SP4IM
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
1-Unit Hubbell iSTATION Opening and 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371177
Dimensions
5.36 in x 5.36 in x 1.13 in
Height
1.13 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
1-Unit Hubbell iSTATION Opening and 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle
Carton Quantity
5