
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PWFBMP3RC
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
PWFBMP3RC
Color
Steel Plate Black Receptacles
Cover Shape
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
Plate With Devices
UPC
783585695082
Length
5.01 in
Width
2.04 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
20