HUBBELL
8/10-Gang Series, Mounting Plate, 3-Gang, (2) Twist-LockĀ® 1.60" Diameter Openings
Image of FB10TLB 8/10-Gang Series, Mounting Plate, 3-Gang, (2) Twist-LockĀ® 1.60" Diameter Openings

8/10-Gang Series, Mounting Plate, 3-Gang, (2) Twist-LockĀ® 1.60" Diameter Openings

Brand: Hubbell Premise Wiring

Catalog ID: FB10TLB

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 3-Gang, (2) Twist-LockĀ® 1.60" Diameter Openings

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 3-Gang- (2) Single Receptacle Openings with 1.60" Diameter

Vertical 3-Gang Sub-Plate with (2) Twist-LockĀ® 1.60" Dia. Openings

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10TLB

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585191737

Dimensions

Length

5.44 in

Size

10-Gang

Width

5.19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box