HUBBELL
Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability
Image of HBL989AVD Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

Brand: Hubbell Premise Wiring

Catalog ID: HBL989AVD

Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

  • Includes Mouting Screw
  • Includes (1) Snap-in Strain Relief Bushing

Captive mounting screw

General

Application

Separates line and low voltage

Catalog Number

HBL989AVD

Color

Natural

Construction Material - Main

Mounting Hardware

Mounting Hardware Included

Type

Low Voltage Divider

UPC

662620554334

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

20

Pallet Quantity

3720