
Brand: Burndy
Catalog ID: YGHC26C2TN
Catalog Number
YGHC26C2TN
Connector Type
Tap
Die Index
O
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYTAPâ„¢
Type
Taps
UPC
781810167298
UPC 14 Digit GTIN
00781810167298
Dimension - Height fraction
1-25/61 in
Dimension - Height inch
1.41 in
Dimension - Height mm
35.8 mm
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Tap Range
6 AWG-1 AWG
Conductor - Copper Str Run
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
1 AWG-2/0 AWG
Conductor - Copper Str Tap
7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
7 AWG-2 AWG
Conductor - Rod Run
3/8 in
Conductor - Rod Run Range
3/8 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800